N9054EM0E VMA Digital Demodulation Measurement Application


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for IQ-NC (2025.0501)


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for N9042B-575, Frequency Range 2 Hz to 75 GHz


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for “Optimize EVM” function when V3050A wideband external mixer is connected to N9042B UXA (license for N9042B-EXW required)
-
Added SCPI remote command-only support for allowing Fast Mode for EVM Optimization with the Optimization method = Normal that manually sets input power level and bypasses power acquisition at the test port

-
Fixed issue with SCPI command “SENSe:DDEMod:EQU:RES” to reset the equalizer for all segments, not only the Selected Segment (XSA-43591)


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for Frequency Deviation Tolerance and Zero Crossing Tolerance results in the Results Metrics table for 2-FSK Eye Diagram (2024.0301)


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
Added support for Search Length “Auto” coupling (2023.1201)
-
Support PathWave Signal Generation *.sgen setup file recall function
-
Support EVM optimization look-up table for N9042B UXA with V3050A Signal Analyzer Frequency Extender

-
Fixed issue causing BBIQ inputs to not work (XSA-37773)


Release Date |
September 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.21_Win10.exe |
NOTE: This release does not support the Windows 7 operating system

-
Added SOQPSK-A and SOQPSK-B presets (2023.0801)

-
VMA application does not load properly if licensed by N9054C and instrument software version is A.36.0x (XSA-38296)


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Added support for recording action for Save/Recall in SCPI Recorder.
-
Added support for Option EDC, External Digitizer Control on N9042B
-
Added support for U9361 RCAL “User Current Meas” in Monitor Spectrum, Channel Power, and Occupied Bandwidth (OBW) measurements (2023.0801)

-
Fixed issue that caused enabling the Offset QPSK Align I and Q setting to cause an execution error (XSA-35988)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added Mixing Mode feature with selections of Normal and Alternate under Meas Setup, Advanced (2023.0301)
-
Added frame summary window and view
-
Added EQ enhancement for multiple segments

-
Fixed issue causing BBIQ Range Auto/Man to always be set to Auto on every switch into the IQ waveform measurement (XSA-30862)


Release Date |
December 2022 |
S/W Version Date |
2022.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.34.05_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support of cross-correlated EVM (ccEVM) on 2x N9021B MXA, 2x N9030B PXA, 2x N9032B PXA, 2x N9042B UXA signal analyzers (2022.1201)
-
Added support for 6 frame segments (2022.1201)


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Optimize EVM supports iteration mode


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.01.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support for Clock Error measurements when demodulating BPSK signals in Digital Demod measurement

-
Fixed issue that prevented RCal from working properly (XSA-22181)


Release Date |
November 2021 |
S/W Version Date |
2021.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.31.05.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue that caused Segment Capture to result in a crash on PXA and UXA analyzers with Opt B5X when using VSA 2022 (XSA-19815)


Release Date |
July 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Add presets of 32/64-FSK and 802.11ay


Release Date |
June 2021 |
S/W Version Date |
2021.0201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.29.04.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added support in Digital Demodulation measurement for Full DVB-S2X Preset
-
Added support in Digital Demodulation measurement to recall *.scp file from N7608C


Release Date |
July 2020 |
S/W Version Date |
2020.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.27.02.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added Phase and Amplitude vs Time (PAvT) measurement

-
Added IQ Symbol Group Delay vs Time trace in Digital Demod measurement
-
Added support for Input Port 2 on N9041B UXA
-
Support Wi-SUN MR-OQPSK presets


Release Date |
March 2020 |
S/W Version Date |
2020.0220 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.26.07.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added Preset for DVB-S2X (to support 128APSK and 256APSK)

-
Fixed issue that caused “Full Bypass Enabled” warning message to not disappear when it should (XSA-918)
-
Fixed issue that caused constellation to rotate when changing points/symbol under specific conditions (XSA-807)


Release Date |
December 2019 |
S/W Version Date |
2019.1107 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.25.05.exe |

-
Added support for eye diagram metrics and general Tx BER measurements

-
Fixed issue that caused OQPSK demodulations to be unstable (525562)


Release Date |
December 2018 |
S/W Version Date |
2018.1018 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.22.08.exe |

-
Fixed issue where internal preamp was not available unless Electronic Attenuator (Option EA3) was also licensed (503368)


Release Date |
July 2018 |
S/W Version Date |
2018.0629 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.21.04.exe |

-
Added support for Differential Decoder Anchor State 0/1 toggle for MSK Type 1 demod bits
Version A.20.22

Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW